How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| T: | 1.625 | I: | 6.1 in |
| G: | 3.26 | L: | 9.57 in |
| L1: | 12.9 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| AE2: | 0.63 | AK: | 8.5 |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | U: | 1.25 in |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

