How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 1.625 |
| LL: | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | P: | 3.69 in |
| AF: | 0.38 | BF: | 0.53 |
| V: | 2.75 in | AG: | 8.5 |
| BD: | 9 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| L: | 9.57 in | L1: | 12.9 in |
| AK: | 8.5 | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Model Code: | 42YFC |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

