How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AA: | 14 | AJ: | 7.25 |
| H: | 0.53 in | L: | 9.57 in |
| L1: | 12.9 in | I: | 6.1 in |
| AE2: | 0.63 | AK: | 8.5 |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| U: | 1.25 in | BF: | 0.53 |
| BD: | 9 | D: | 4.5 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

