How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | L: | 9.57 in |
| G: | 3.26 | T: | 1.625 |
| AG: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
| AK: | 8.5 | AF: | 0.38 |
| P: | 3.69 in | L1: | 12.9 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

