How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LL: | 4.25 in | AJ: | 7.25 |
| I: | 6.1 in | BF: | 0.53 |
| H: | 0.53 in | AG: | 8.5 |
| D: | 4.5 | L1: | 12.9 in |
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | AB: | 6.38 |
| AE2: | 0.63 | L: | 9.57 in |
| V: | 2.75 in | AA: | 14 |
| G: | 3.26 | AF: | 0.38 |
| P: | 3.69 in | T: | 1.625 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

