How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AB: | 6.38 |
| P: | 3.69 in | AF: | 0.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | H: | 0.53 in |
| I: | 6.1 in | AJ: | 7.25 |
| U: | 1.25 in | BF: | 0.53 |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | T: | 1.625 |
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Bore Code: | 26 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

