How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.26 |
| AA: | 14 | AK: | 8.5 |
| T: | 1.625 | AE2: | 0.63 |
| L1: | 12.9 in | AG: | 8.5 |
| LL: | 4.25 in | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Output RPM: | 233 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

