How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | AB: | 6.38 |
| T: | 1.625 | L1: | 12.9 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | G: | 3.26 |
| D: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| L: | 9.57 in | BD: | 9 |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.625 in |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

