How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.26 |
| AJ: | 7.25 | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | AK: | 8.5 |
| H: | 0.53 in | AG: | 8.5 |
| L1: | 13.46 in | BF: | 0.53 |
| L: | 9.57 in | BE1: | 0.5 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| T: | 1.625 | I: | 6.1 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

