How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| U: | 1.25 in | L: | 9.57 in |
| P: | 3.69 in | BF: | 0.53 |
| AB: | 6.38 | BD: | 9 |
| AA: | 14 | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

