How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| L: | 9.57 in | D: | 4.5 |
| AK: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | BD: | 9 |
| AB: | 6.38 | G: | 3.26 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 7.25 | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.59 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

