How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L1: | 13.46 in |
| AK: | 8.5 | L: | 9.57 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| T: | 1.625 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| AA: | 14 | U: | 1.25 in |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

