How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 2.75 in | T: | 1.625 |
| AF: | 0.38 | L1: | 13.46 in |
| H: | 0.53 in | U: | 1.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Bore Code: | 26 | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

