How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.5 |
| I: | 6.1 in | L1: | 13.46 in |
| P: | 3.69 in | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.53 |
| AG: | 8.5 | T: | 1.625 |
| AK: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 4.2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

