How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AA: | 14 |
| U: | 1.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.75 in |
| LL: | 4.25 in | I: | 6.1 in |
| G: | 3.26 | H: | 0.53 in |
| AE2: | 0.63 | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| T: | 1.625 | AK: | 8.5 |
| L1: | 13.46 in | BD: | 9 |
Technical Specifications
| Bore Code: | 26 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.2 | Service Factor: | 1 |
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

