How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 1.625 | P: | 3.69 in |
| D: | 4.5 | V: | 2.75 in |
| AA: | 14 | BF: | 0.53 |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
| AG: | 8.5 | L1: | 13.46 in |
| LL: | 4.25 in | AK: | 8.5 |
| L: | 9.57 in | U: | 1.25 in |
| G: | 3.26 | H: | 0.53 in |
| AJ: | 7.25 | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output RPM: | 339 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

