How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| L: | 9.57 in | H: | 0.53 in |
| AJ: | 7.25 | I: | 6.1 in |
| D: | 4.5 | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| BE1: | 0.5 in | T: | 1.625 |
| AA: | 14 | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 8.5 | U: | 1.25 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 339 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

