How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L: | 9.57 in |
| BD: | 9 | AA: | 14 |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| T: | 1.625 | AG: | 8.5 |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | V: | 2.75 in |
| G: | 3.26 | P: | 3.69 in |
| L1: | 13.46 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

