How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| AE2: | 0.63 | T: | 1.625 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | L1: | 13.46 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

