How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 1.25 in |
| AB: | 6.38 | AF: | 0.38 |
| AJ: | 5.88 | AE2: | 0.63 |
| P: | 3.69 in | T: | 1.625 |
| I: | 6.1 in | LM: | 11.81 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AG: | 8.5 | V: | 2.75 in |
| G: | 3.26 | AA: | 14 |
| BE: | 0.38 in | H: | 0.53 in |
| L: | 9.57 in | LL: | 4.25 in |
| BD: | 5.88 | D: | 4.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

