How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| AB: | 6.38 | U: | 1.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 3.26 | V: | 2.75 in |
| LM: | 11.81 | AA: | 14 |
| AJ: | 5.88 | AF: | 0.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | LL: | 4.25 in |
| BF: | 0.41 | T: | 1.625 |
| AG: | 8.5 | BD: | 5.88 |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

