How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LL: | 4.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 3.26 | V: | 2.75 in |
| BD: | 5.88 | AG: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | LM: | 11.81 |
| AF: | 0.38 | T: | 1.625 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| D: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

