How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| AG: | 8.5 | BD: | 5.88 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | V: | 2.75 in |
| LM: | 11.81 | AE2: | 0.63 |
| L: | 9.57 in | U: | 1.25 in |
| LL: | 4.25 in | AK: | 4.5 |
| T: | 1.625 | D: | 4.5 |
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

