How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| BE: | 0.38 in | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| L: | 9.57 in | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 1.25 in | T: | 1.625 |
| AB: | 6.38 | D: | 4.5 |
| P: | 3.69 in | I: | 6.1 in |
| AK: | 4.5 | BD: | 5.88 |
| G: | 3.26 | AA: | 14 |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

