How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | U: | 1.25 in |
| G: | 3.26 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BF: | 0.41 | V: | 2.75 in |
| LM: | 11.81 | AJ: | 5.88 |
| P: | 3.69 in | BD: | 5.88 |
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.625 | AA: | 14 |
| LL: | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | AF: | 0.38 |
| AK: | 4.5 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

