How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | U: | 1.25 in |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.625 | AK: | 4.5 |
| AB: | 6.38 | P: | 3.69 in |
| D: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| AE2: | 0.63 | G: | 3.26 |
| L: | 9.57 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

