How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| BE: | 0.38 in | AF: | 0.38 |
| T: | 1.625 | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| BD: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| L: | 9.57 in | U: | 1.25 in |
| D: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | V: | 2.75 in |
| AA: | 14 | LM: | 11.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 7.59 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Bore Code: | 26 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

