How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| H: | 0.53 in | G: | 3.26 |
| AE2: | 0.63 | AA: | 14 |
| T: | 1.625 | AB: | 6.38 |
| BD: | 5.88 | BF: | 0.41 |
| AG: | 8.5 | LM: | 11.81 |
| V: | 2.75 in | BE: | 0.38 in |
| D: | 4.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LL: | 4.25 in | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 5.23 |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

