How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AJ: | 5.88 |
| AF: | 0.38 | AG: | 8.5 |
| H: | 0.53 in | T: | 1.625 |
| BE: | 0.38 in | I: | 6.1 in |
| AA: | 14 | AK: | 4.5 |
| D: | 4.5 | BD: | 5.88 |
| P: | 3.69 in | LM: | 11.81 |
| U: | 1.25 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Bore Code: | 26 | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.23 | Assembly: | YFC-2 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 30:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

