How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| BE: | 0.38 in | LM: | 11.81 |
| AE2: | 0.63 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 5.88 | U: | 1.25 in |
| V: | 2.75 in | AK: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| AA: | 14 | T: | 1.625 |
| LL: | 4.25 in | G: | 3.26 |
| BF: | 0.41 | D: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

