How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | BF: | 0.41 |
| LL: | 4.25 in | V: | 2.75 in |
| LM: | 11.81 | T: | 1.625 |
| I: | 6.1 in | U: | 1.25 in |
| AG: | 8.5 | AJ: | 5.88 |
| AA: | 14 | G: | 3.26 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.63 | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 26 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 43.8 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

