How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| T: | 1.625 | P: | 3.69 in |
| BF: | 0.41 | LM: | 11.81 |
| D: | 4.5 | BE: | 0.38 in |
| I: | 6.1 in | AK: | 4.5 |
| G: | 3.26 | U: | 1.25 in |
| V: | 2.75 in | H: | 0.53 in |
| AJ: | 5.88 | AA: | 14 |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

