How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| BE: | 0.38 in | AA: | 14 |
| AK: | 4.5 | P: | 3.69 in |
| LM: | 11.81 | LL: | 4.25 in |
| L: | 9.57 in | AF: | 0.38 |
| V: | 2.75 in | D: | 4.5 |
| AE2: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Ratio: | 5:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

