How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE: | 0.38 in |
| V: | 2.75 in | T: | 1.625 |
| AF: | 0.38 | BF: | 0.41 |
| LM: | 11.81 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| AJ: | 5.88 | AE2: | 0.63 |
| BD: | 5.88 | P: | 3.69 in |
| L: | 9.57 in | I: | 6.1 in |
| AA: | 14 | H: | 0.53 in |
| D: | 4.5 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Output RPM: | 339 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Bore Code: | 26 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

