How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.625 |
| BE: | 0.38 in | LM: | 11.81 |
| V: | 2.75 in | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 4.5 |
| AE2: | 0.63 | L: | 9.57 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

