How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | AK: | 4.5 |
| AB: | 6.38 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BE: | 0.38 in | G: | 3.26 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| I: | 6.1 in | L: | 9.57 in |
| AG: | 8.5 | AA: | 14 |
| T: | 1.625 | AE2: | 0.63 |
| AF: | 0.38 | LM: | 11.81 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

