How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | L: | 9.57 in |
| AB: | 6.38 | AE2: | 0.63 |
| LM: | 11.81 | AG: | 8.5 |
| BF: | 0.41 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.688 | P: | 3.69 in |
| D: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 12.9 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

