How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BD: | 5.88 |
| P: | 3.69 in | I: | 6.1 in |
| AG: | 8.5 | AF: | 0.38 |
| LM: | 11.81 | BF: | 0.41 |
| L: | 9.57 in | AB: | 6.38 |
| AJ: | 5.88 | V: | 2.75 in |
| AE2: | 0.63 | D: | 4.5 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BE: | 0.38 in | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Series Code: | OE | Ratio: | 100:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

