How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 9.57 in |
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | T: | 1.688 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| LM: | 11.81 | AK: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
| U: | 1.25 in | I: | 6.1 in |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YFC | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Bore Code: | 27 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 9.3 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

