How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 6.1 in | LL: | 4.25 in |
| LM: | 11.81 | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
| AJ: | 5.88 | U: | 1.25 in |
| AK: | 4.5 | L: | 9.57 in |
| AF: | 0.38 | BF: | 0.41 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Bore Code: | 27 | Assembly: | YFC-2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

