How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| V: | 2.75 in | I: | 6.1 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AA: | 14 | U: | 1.25 in |
| T: | 1.688 | AF: | 0.38 |
| LL: | 4.25 in | BD: | 5.88 |
| AK: | 4.5 | AB: | 6.38 |
| LM: | 11.81 | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Input Diameter (in): | 1.25 in | Output RPM: | 70 |
| Assembly: | YFC-2 | Ratio: | 25:1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

