How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | I: | 6.1 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AA: | 14 | T: | 1.688 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | G: | 3.26 |
| LM: | 11.81 | LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

