How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| LM: | 11.81 | V: | 2.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | P: | 3.69 in |
| T: | 1.688 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 5.88 | AA: | 14 |
| U: | 1.25 in | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | L: | 9.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.23 |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

