How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.688 | V: | 2.75 in |
| U: | 1.25 in | AJ: | 5.88 |
| D: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| G: | 3.26 | AK: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.38 | LM: | 11.81 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 5.23 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

