How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| BF: | 0.41 | L: | 9.57 in |
| U: | 1.25 in | V: | 2.75 in |
| T: | 1.688 | AA: | 14 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 11.81 | I: | 6.1 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | G: | 3.26 |
| BD: | 5.88 | AG: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output RPM: | 43.8 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

