How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.5 | AG: | 8.5 |
| LM: | 11.81 | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| V: | 2.75 in | AK: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | AA: | 14 |
| BE: | 0.38 in | L: | 9.57 in |
| BD: | 5.88 | T: | 1.688 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

