How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| AE2: | 0.63 | LL: | 4.25 in |
| L: | 9.57 in | BD: | 5.88 |
| AK: | 4.5 | I: | 6.1 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 | BE: | 0.38 in |
| T: | 1.688 | H: | 0.53 in |
| D: | 4.5 | LM: | 11.81 |
| U: | 1.25 in | V: | 2.75 in |
| AA: | 14 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.7 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

