How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | AK: | 4.5 |
| AF: | 0.38 | U: | 1.25 in |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| LM: | 11.81 | BD: | 5.88 |
| LL: | 4.25 in | V: | 2.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AA: | 14 | BF: | 0.41 |
| T: | 1.688 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

