How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| AE2: | 0.63 | AF: | 0.38 |
| G: | 3.26 | T: | 1.688 |
| L: | 9.57 in | U: | 1.25 in |
| BD: | 5.88 | V: | 2.75 in |
| AK: | 4.5 | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| AJ: | 5.88 | LL: | 4.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 2.7 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

