How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| L: | 9.57 in | H: | 0.53 in |
| AG: | 8.5 | AB: | 6.38 |
| AJ: | 5.88 | LL: | 4.25 in |
| AE2: | 0.63 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 11.81 | AA: | 14 |
| AK: | 4.5 | T: | 1.688 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

